(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Holder (Aluminum Type) SH24

Socket Holder (Aluminum Type) SH24

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • The product image is for "SH2406."

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 859.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH2404
SH2406
SH2410
SH2412
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Insertion Angle
(mm)
Overall Length Detailed type Weight (g) JAN Code Mass
(g)
Number of Socket Holders Specifications

₹ 859.82

1 Piece(s) 5 Day(s) or more Single Item Others 12.7 150 Number of clips: 4 50 4953488410075 50 4 -

₹ 1,641.56

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 250 mm - - 4953488391787 - - Storable quantity: 6

₹ 1,945.60

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 350 mm - - 4953488391794 - - Storable quantity: 10

₹ 2,125.07

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 350 mm - - 4953488391800 - - Storable quantity: 12

Basic Specifications

  • Application
    For Impact
  • Dimension D(mm)
    26
  • Dimension H(mm)
    25

Product Description

[Features]
· For properly organizing sockets and joints.
· Can hold impact sockets while pins and O-rings are still attached.
· Has elasticity due to bending processing and does not come off easily.
[Applications]
· Screw holes provided to hang the holder on the wall or affix it to a desk.

Part Number
SH2404
SH2406
SH2410
SH2412
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Insertion Angle
(mm)
Overall Length Detailed type Weight (g) JAN Code Mass
(g)
Number of Socket Holders Specifications

₹ 859.82

1 Piece(s) 5 Day(s) or more Single Item Others 12.7 150 Number of clips: 4 50 4953488410075 50 4 -

₹ 1,641.56

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 250 mm - - 4953488391787 - - Storable quantity: 6

₹ 1,945.60

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 350 mm - - 4953488391794 - - Storable quantity: 10

₹ 2,125.07

1 Piece(s) 9 Day(s) or more Single Product Related Parts 12.7 (1/2") 350 mm - - 4953488391800 - - Storable quantity: 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon