(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flex ratchet handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Take care not to apply excessive force. Operate the ratchet handle slowly and carefully. Be sure to completely switch between left and right.

Specifications of RH4FB

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    328
  • Handle Type
    Concave type
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488390742
  • Dimension D(mm)
    32
  • Dimension H(mm)
    16.4
  • Dimension T(mm)
    15.5
Part Number
RH4FB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,616.07

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    328
  • Handle Type
    Concave type
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488390742
  • Dimension D(mm)
    32
  • Dimension H(mm)
    16.4
  • Dimension T(mm)
    15.5

Product Description

[Features]
· Concave type ratchet handle. 72-tooth gear with feed angle of 5°.
· The ratchet head angle can be adjusted 15° in either direction.
· The handle is easy-to-grip.

Specifications of RH4FB

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    328
  • Handle Type
    Concave type
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488390742
  • Dimension D(mm)
    32
  • Dimension H(mm)
    16.4
  • Dimension T(mm)
    15.5
Part Number
RH4FB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,616.07

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon