(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Ratchet Handle (Hollow/Holder Type) RH4HWL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH4HWL

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    375
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488383706
  • Dimension D(mm)
    32
  • Dimension H(mm)
    34
  • Dimension T(mm)
    15.5
Part Number
RH4HWL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,468.64

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    375
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488383706
  • Dimension D(mm)
    32
  • Dimension H(mm)
    34
  • Dimension T(mm)
    15.5

Product Description

[Features]
· 72-tooth gear with feed angle of 5°.
· The head part is small and thin, making it effective for working in narrow places.
· The grip is hollow making it light and giving it good workability.
· It is easy to attach and remove the socket and the handle has a socket hold mechanism to make sure the socket does not come off easily during work.
· The socket can be replaced with the touch of a button.

Specifications of RH4HWL

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    375
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488383706
  • Dimension D(mm)
    32
  • Dimension H(mm)
    34
  • Dimension T(mm)
    15.5
Part Number
RH4HWL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,468.64

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon