(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Socket Holder (Aluminum Type) Clips SH2A3K3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SH2A3K3

  • Single Product/Set Classification
    Single Product Related Parts
  • Insertion Angle(mm)
    9.5 (3/8")
  • JAN Code
    4953488391770
  • Quantity
    3
Part Number
SH2A3K3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 654.00

1 Piece(s) 9 Day(s) or more 3

Basic Specifications

Product Description

[Features]
· Clips for a socket holder (aluminum type) with a square drive of 9.5 mm.

Specifications of SH2A3K3

  • Single Product/Set Classification
    Single Product Related Parts
  • Insertion Angle(mm)
    9.5 (3/8")
  • JAN Code
    4953488391770
  • Quantity
    3
Part Number
SH2A3K3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 654.00

1 Piece(s) 9 Day(s) or more 3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Socket Holder (Aluminum Type) Clips SH2A3K3

Socket Holder (Aluminum Type) Clips SH2A3K3

Clip for Socket Holders

Socket Holder (Aluminum Type) Clips SH2A3K3

Square Drive 9.5 mm

Specifications

ModelsQuantity
SH2A3K33