(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flexible Extension Bar EX34-200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Please do not connect more than 2 attachments when using (extension bar, universal joint, socket adapter, quick adapter).

Specifications of EX34-200

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall Length
    200 mm
  • JAN Code
    4953488404401
  • Dimension L1(mm)
    13
  • Dimension L2(mm)
    190
  • Dimension D(mm)
    17
Part Number
EX34-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,057.89

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall Length
    200 mm
  • JAN Code
    4953488404401
  • Dimension L1(mm)
    13
  • Dimension L2(mm)
    190
  • Dimension D(mm)
    17

Product Description

[Specifications]
·This is an extension bar that can be bent freely.
·This is for manual work.

Specifications of EX34-200

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall Length
    200 mm
  • JAN Code
    4953488404401
  • Dimension L1(mm)
    13
  • Dimension L2(mm)
    190
  • Dimension D(mm)
    17
Part Number
EX34-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,057.89

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing