- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ratchet Handle RH3B
(i)
Caution
- Operate the ratchet handle slowly and carefully. Be sure to completely switch between left and right.
Specifications of RH3B
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 200
-
- Ratchet Mechanism
- Yes
-
- Number of Ratchet Teeth
- 72
-
- JAN Code
- 4953488390728
-
- Dimension D(mm)
- 26.5
-
- Dimension H(mm)
- 13.8
-
- Dimension T(mm)
- 13
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,663.24
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 200
-
- Ratchet Mechanism
- Yes
-
- Number of Ratchet Teeth
- 72
-
- JAN Code
- 4953488390728
-
- Dimension D(mm)
- 26.5
-
- Dimension H(mm)
- 13.8
-
- Dimension T(mm)
- 13
Product Description
[Features]
· Concave type ratchet handle. 72-tooth gear with feed angle of 5°.
· The handle is easy-to-grip.
Specifications of RH3B
-
- Single Product/Set Classification
- Single Item Handle
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Overall length (L dimension)(mm)
- 200
-
- Ratchet Mechanism
- Yes
-
- Number of Ratchet Teeth
- 72
-
- JAN Code
- 4953488390728
-
- Dimension D(mm)
- 26.5
-
- Dimension H(mm)
- 13.8
-
- Dimension T(mm)
- 13
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,663.24
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Ratchet Handle RH3B
Ratchet Handle RH3B Wins Good Design Award
Features
Specifications
Models | Square Drive (mm) | Dimensions (mm) | Qty./Carton (Generally) | Weight (g) |
---|
D | H | T | L |
---|
RH3B | 9.5 | 26.5 | 13.8 | 13 | 200 | 6 | 223 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy