(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long Ratchet Handle (Hollow/Holder Type) RH3HWL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RH3HWL

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488404197
Part Number
RH3HWL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,436.58

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488404197

Product Description

[Features]
· 72-tooth gear with feed angle of 5°.
· The head part is small and thin, making it effective for working in narrow places.
· The grip is hollow making it light and giving it excellent workability.
· It is easy to attach and remove the socket and the handle has a socket hold mechanism to make sure the socket does not come off easily during work. The socket can be replaced with the touch of a button.

Specifications of RH3HWL

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Ratchet Mechanism
    Yes
  • Number of Ratchet Teeth
    72
  • JAN Code
    4953488404197
Part Number
RH3HWL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,436.58

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Long Ratchet Handle (Hollow/Holder Type) RH3HWL

Long Ratchet Handle (Hollow/Holder Type) RH3HWL

Wedge Type

Long Ratchet Handle (Hollow/Holder Type) RH3HWL

Dimensional Drawing

Features

Long Ratchet Handle (Hollow/Holder Type) RH3HWL
Long Ratchet Handle (Hollow/Holder Type) RH3HWL
Long Ratchet Handle (Hollow/Holder Type) RH3HWL

Specifications

ModelsSquare Drive
(mm)
Dimensions (mm)Qty./Carton
(Generally)
Weight
(g)
DHTL
RH3HWL9.52726.5133756220

CAUTION
• Use ratchet handles slowly and softly.
• Switch over the direction completely.