Socket Wrench Set CX3172

Brand :
TONE
Caution
Product Description
[Features]
· Includes a metal case and a sturdy pear skin tray and uses the "Next generation tool series" handle.
· Deluxe set.
Socket Wrench Set CX3172

Good Design Award Winning Item

Specifications
Contents 24 Items (Socket : 17 / Handle : 7)
| Descriptions | Models/Specifications | |
|---|---|---|
| Socket (6 pt.) | 3S- | 5.5, 06, 07, 08, 09 |
| Socket (12 pt.) | 3D- | 10, 11, 12, 13, 14, 15, 16, 17, 19, 21, 22, 24 |
| Ratchet Handle (Socket Hold Type) | RH3H | |
| Spinner Handle | NS3 | |
| T-type Slide Handle | SL30 | |
| Extension Bar | 305 (75mm) 306 (150mm) 307 (300mm) | |
| Universal Joint | UJ30 | |
| Tool Case (Metal) | MCT2 | |