(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Extension Bar EX24-150

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Please do not connect more than 2 attachments when using (extension bar, universal joint, socket adapter, quick adapter). Insert the square drive all the way to the end. Do not use this product by attaching pipes, etc.

Specifications of EX24-150

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall Length
    150 mm
  • JAN Code
    4953488404395
  • Dimension L1(mm)
    9
  • Dimension L2(mm)
    143
  • Dimension D(mm)
    12
Part Number
EX24-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,437.11

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall Length
    150 mm
  • JAN Code
    4953488404395
  • Dimension L1(mm)
    9
  • Dimension L2(mm)
    143
  • Dimension D(mm)
    12

Product Description

[Specifications]
·This is an extension bar that can be bent freely.
·This is for manual work.

Specifications of EX24-150

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall Length
    150 mm
  • JAN Code
    4953488404395
  • Dimension L1(mm)
    9
  • Dimension L2(mm)
    143
  • Dimension D(mm)
    12
Part Number
EX24-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,437.11

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon