(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset Wrench With Wedge End (For Torque Shear Bolts)

Offset Wrench With Wedge End (For Torque Shear Bolts)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Use the one that match the size of the bolts/nuts.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,663.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SMN-16
SMN-20
SMN-22
SMN-24
SMN-30M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Ratchet mechanism Swivel (flex) Overall Length
(mm)
Offset Angle
(°)
Width across flat dimension
(mm)
Single Product/Set Classification Opposite side dimensions
(mm)
Thickness
(mm)
JAN Code Trusco Code Dimension H
(mm)
Mass
(g)
Dimension D
(mm)
Dimension L1
(mm)

₹ 2,663.07

1 Piece(s) 9 Day(s) or more - - - 340 - - - 27 - 4953488277548 389-3839 - 475 - -

₹ 3,111.76

1 Piece(s) 6 Day(s) or more - - - 375 - - - 32 - 4953488277555 389-3847 - 660 - -

₹ 4,622.60

1 Piece(s) 9 Day(s) or more - - - 460 - - - 36 - 4953488277562 389-3855 - 990 - -

₹ 6,132.55

1 Piece(s) 10 Day(s) or more Single-ended offset NA NA 542 70 41 Single Item - 19.0 4953488402674 - 64.0 1,150 60.0 49.0

₹ 3,111.76

1 Piece(s) 10 Day(s) or more - - - 375 - - - 30 - 4953488280135 389-3863 - 650 - -

Product Description

[Features]
· Designed with an emphasis on the height and angle (70°) for use with torque shear bolts.
· The highly rust-proof electroless plating provides an attractive appearance.
· 2 mounting holes facilitate mounting of the drop-prevention cable.

Part Number
SMN-16
SMN-20
SMN-22
SMN-24
SMN-30M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Ratchet mechanism Swivel (flex) Overall Length
(mm)
Offset Angle
(°)
Width across flat dimension
(mm)
Single Product/Set Classification Opposite side dimensions
(mm)
Thickness
(mm)
JAN Code Trusco Code Dimension H
(mm)
Mass
(g)
Dimension D
(mm)
Dimension L1
(mm)

₹ 2,663.07

1 Piece(s) 9 Day(s) or more - - - 340 - - - 27 - 4953488277548 389-3839 - 475 - -

₹ 3,111.76

1 Piece(s) 6 Day(s) or more - - - 375 - - - 32 - 4953488277555 389-3847 - 660 - -

₹ 4,622.60

1 Piece(s) 9 Day(s) or more - - - 460 - - - 36 - 4953488277562 389-3855 - 990 - -

₹ 6,132.55

1 Piece(s) 10 Day(s) or more Single-ended offset NA NA 542 70 41 Single Item - 19.0 4953488402674 - 64.0 1,150 60.0 49.0

₹ 3,111.76

1 Piece(s) 10 Day(s) or more - - - 375 - - - 30 - 4953488280135 389-3863 - 650 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon