- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of CPG125
-
- Product Type
- Punch
-
- Detailed Types of Punch
- Standard
-
- Overall Length(mm)
- 126
-
- Width(mm)
- 4
-
- JAN Code
- 4953488386530
-
- Mass(g)
- 45
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,321.60
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Punch
-
- Detailed Types of Punch
- Standard
-
- Overall Length(mm)
- 126
-
- Width(mm)
- 4
-
- JAN Code
- 4953488386530
-
- Mass(g)
- 45
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
・ This punch is used for positioning of drilling, etc.
・ Hitting the head with a hammer makes a mark
・ With a resin grip that fits in your hand
Specifications of CPG125
-
- Product Type
- Punch
-
- Detailed Types of Punch
- Standard
-
- Overall Length(mm)
- 126
-
- Width(mm)
- 4
-
- JAN Code
- 4953488386530
-
- Mass(g)
- 45
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,321.60
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy