(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flex Head Quick Ratchet Offset Wrench Bit Ratchet Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Use the one that match the size of the bolts/nuts. Do not use this product by attaching pipes, etc. Do not apply impact by hitting with a hammer, etc.

Specifications of RMFQ700BR

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    405 × 120 × 60
  • Set Content(Point)
    32
  • Insertion Angle(mm)
    6.35 ~ 12.7
  • Mass(g)
    2230
  • JAN Code
    4953488405514
  • Set Content 1
    Flex head quick ratchet offset wrench: RMFQ-08, 10, 12, 13, 14, 17, 19
  • Set Content 2
    Adapter for ratchet offset: RA2, RA3, RA4
  • Set Content 3
    Bit ratchet set: BRS20 (Bits: 20 / Handles: 2)
  • Set Content 4
    Metal case: MCT2
Part Number
RMFQ700BR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,686.64

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    405 × 120 × 60
  • Set Content(Point)
    32
  • Insertion Angle(mm)
    12.7 / 9.5 / 6.35
  • Mass(g)
    2230
  • JAN Code
    4953488405514
  • Set Content 1
    Flex head quick ratchet offset wrench: RMFQ-08, 10, 12, 13, 14, 17, 19
  • Set Content 2
    Adapter for ratchet offset: RA2, RA3, RA4
  • Set Content 3
    Bit ratchet set: BRS20 (Bits: 20 / Handles: 2)
  • Set Content 4
    Metal case: MCT2

Product Description

[Features]
· The popular flex head quick ratchet offset wrench is equipped with bit ratchet set and adapter.

Specifications of RMFQ700BR

  • Tool set and tool box only
    Tool set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    405 × 120 × 60
  • Set Content(Point)
    32
  • Insertion Angle(mm)
    6.35 ~ 12.7
  • Mass(g)
    2230
  • JAN Code
    4953488405514
  • Set Content 1
    Flex head quick ratchet offset wrench: RMFQ-08, 10, 12, 13, 14, 17, 19
  • Set Content 2
    Adapter for ratchet offset: RA2, RA3, RA4
  • Set Content 3
    Bit ratchet set: BRS20 (Bits: 20 / Handles: 2)
  • Set Content 4
    Metal case: MCT2
Part Number
RMFQ700BR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,686.64

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Flex Head Quick Ratchet Offset Wrench Bit Ratchet Set RMFQ700BR

Product NameProduct Number / Specifications
Flex Head Quick Ratchet Offset Wrench
RMFQ-08, 10, 12, 13, 14, 17, 19
Adapter For Ratchet Offset
RA2, RA3, RA4
Bit Ratchet Set
BRS20 (Bits: 20, Handle: 2)
Bit Ratchet: BR, Bit Holder: RDBH-065 (65 mm), Screwdriver Bit (+): BT-P1, BT-P2, BT-P3 (2 each), Screwdriver Bit (−): BT-M5.5, BT-M6, BT-M8, Hexagon Bit: BT-H4, BT-H5, BT-H6, BT-H8, T-Type Torx Bit (Tamper Proof Type): BT-T15H, BT-T20H, BT-T25H, BT-T27H, BT-T30H, BT-T40H, Bit Adapter: BTA2 (For 1/4" 6.35 mm Socket)
Metal Case
MCT2