(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reaction Arm PH/PHL For Super Power Wrench

Reaction Arm PH/PHL For Super Power Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 29,066.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30PH
30PLH
45PH
45PLH
60PH
60PLH
120PH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Set / Single Item JAN Code Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Dimensions: D
(mm)
Accessory Dimension: R
(mm)
Dimension: A
(mm)
Applicable product number

₹ 29,066.98

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010220 L: 250 - 16 53 Hex socket head bolt: M8 × 16 (4) 45 68 8-300P (8-300PT)

₹ 29,066.98

1 Piece(s) 18 Day(s) or more L-shaped 4953488010275 L: 230 85 16 53 Hex socket head bolt: M8 × 16 (4) 45 68 8-300P (8-300PT)

₹ 30,639.44

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010237 L: 300 - 16 66 Hex socket head bolt: M8 × 16 (6) 54 83 12-450P (12-450PT)

₹ 30,639.44

1 Piece(s) 18 Day(s) or more L-shaped 4953488010282 L: 254 100 16 66 Hex socket head bolt: M8 × 16 (6) 54 83 12-450P (12-450PT)

₹ 32,226.62

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010244 L: 370 - 12 88 Hex socket head bolt: M8 × 12 (6) 70 110 12-600P (12-600PT)

₹ 32,226.62

1 Piece(s) 18 Day(s) or more L-shaped 4953488010299 L: 320 110 12 88 Hex socket head bolt: M8 × 12 (6) 70 110 12-600P (12-600PT)

₹ 48,022.09

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010251 L: 515 - 22 146 Hex socket head bolt: M10 × 20 (6) 105 174 12-1200P (12-1200PT)

Basic Specifications

Product Description

[Features]
· Reaction arm absorbs the reaction that is generated in the opposite direction of rotation during the tightening of nuts and bolts at the surrounding nuts, bolts and such fixtures.
· Prepared according to the type of model to suit different work environments.

Part Number
30PH
30PLH
45PH
45PLH
60PH
60PLH
120PH
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Set / Single Item JAN Code Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Dimensions: D
(mm)
Accessory Dimension: R
(mm)
Dimension: A
(mm)
Applicable product number

₹ 29,066.98

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010220 L: 250 - 16 53 Hex socket head bolt: M8 × 16 (4) 45 68 8-300P (8-300PT)

₹ 29,066.98

1 Piece(s) 18 Day(s) or more L-shaped 4953488010275 L: 230 85 16 53 Hex socket head bolt: M8 × 16 (4) 45 68 8-300P (8-300PT)

₹ 30,639.44

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010237 L: 300 - 16 66 Hex socket head bolt: M8 × 16 (6) 54 83 12-450P (12-450PT)

₹ 30,639.44

1 Piece(s) 18 Day(s) or more L-shaped 4953488010282 L: 254 100 16 66 Hex socket head bolt: M8 × 16 (6) 54 83 12-450P (12-450PT)

₹ 32,226.62

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010244 L: 370 - 12 88 Hex socket head bolt: M8 × 12 (6) 70 110 12-600P (12-600PT)

₹ 32,226.62

1 Piece(s) 18 Day(s) or more L-shaped 4953488010299 L: 320 110 12 88 Hex socket head bolt: M8 × 12 (6) 70 110 12-600P (12-600PT)

₹ 48,022.09

1 Piece(s) 18 Day(s) or more Straight type (A) 4953488010251 L: 515 - 22 146 Hex socket head bolt: M10 × 20 (6) 105 174 12-1200P (12-1200PT)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon