(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

E Type Torx Socket 2TX

E Type Torx Socket 2TX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 785.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2TX-E04
2TX-E05
2TX-E06
2TX-E07
2TX-E08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards JAN Code Weight
(g)
Dimension ød
(mm)
Dimension D1
(mm)
Dimension L1
(mm)

₹ 785.62

1 Piece(s) 10 Day(s) or more E4 4953488387070 9 2.0 5.4 3.6

₹ 785.98

1 Piece(s) 10 Day(s) or more E5 4953488387087 10 2.6 6.0 4.2

₹ 786.75

1 Piece(s) 10 Day(s) or more E6 4953488387094 12 3.6 7.4 4.3

₹ 787.13

1 Piece(s) 11 Day(s) or more E7 4953488387100 13 3.8 7.8 5.6

₹ 807.22

1 Piece(s) 11 Day(s) or more E8 4953488387117 13 4.3 9.0 6.0

Basic Specifications

Product Description

The basic shape of the TORX screw consists of 6 ear lobe-shaped curves, which eliminate stress concentration, provide efficient torque transmission, and tighten well even with a shallow fit.

Part Number
2TX-E04
2TX-E05
2TX-E06
2TX-E07
2TX-E08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards JAN Code Weight
(g)
Dimension ød
(mm)
Dimension D1
(mm)
Dimension L1
(mm)

₹ 785.62

1 Piece(s) 10 Day(s) or more E4 4953488387070 9 2.0 5.4 3.6

₹ 785.98

1 Piece(s) 10 Day(s) or more E5 4953488387087 10 2.6 6.0 4.2

₹ 786.75

1 Piece(s) 10 Day(s) or more E6 4953488387094 12 3.6 7.4 4.3

₹ 787.13

1 Piece(s) 11 Day(s) or more E7 4953488387100 13 3.8 7.8 5.6

₹ 807.22

1 Piece(s) 11 Day(s) or more E8 4953488387117 13 4.3 9.0 6.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Outline drawing


X
whatsapp-qr whatsapp-icon