(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard ERECTA Shelf, M Series

Standard ERECTA Shelf, M Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M610

  • Material
    Steel
  • Frontage(mm)
    605
  • Depth(mm)
    454
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Silver
  • Internal Capacity
    1 sheet
Part Number
M610
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 6,260.00

1 Piece(s) 18 Day(s) or more 1 sheet

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    605
  • Depth(mm)
    454
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Silver
  • Internal Capacity
    1 sheet

Product Description

The erector in delicate form is highly robust and functional. The entire structure is made of wire. While the form is delicate and elegant, it has unprecedented toughness just as outstanding as the Super Erector.
[Features]
·Column: The shelf board also have excellent corrosion resistance due to rust prevention treatment with antibacterial clear coating (acrylic resin coating)
·Fixed by a mating method using spring-structured columns and shelf board
·Various optional parts further enhance functionality
·The wire rod of the shelf board passes in the width direction
·Load capacity of 250 kg per shelf (width 1,220 mm) (distributed load)
·Also effective in preventing items from falling
·Mating method using spring-structured columns and shelf board
·Easy to assemble with a mallet, no bolts or nuts required, so there is no need to worry about aging
·The height can be adjusted at 127 mm pitch
·Column base: with adjusting bolt
·It also supports movement by casters and dollies

Specifications of M610

  • Material
    Steel
  • Frontage(mm)
    605
  • Depth(mm)
    454
  • Product Model
    Options for Midweight Type
  • Load Capacity Per Shelf(kg/grade)
    250
  • Color
    Silver
  • Internal Capacity
    1 sheet
Part Number
M610
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 6,260.00

1 Piece(s) 18 Day(s) or more 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1