(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermo Future Box

Thermo Future Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TF70280

  • Major Diameter Frontage (mm)
    615
  • Major Diameter Height (mm)
    170
  • Color
    Others
  • Product Model
    Others
  • Major Diameter Depth (mm)
    415
  • Internal capacity
    1 pc
Part Number
TF70280
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 14,936.00

1 Piece(s) 20 Day(s) or more 1 pc

Basic Specifications

  • Major Diameter Frontage (mm)
    615
  • Major Diameter Height (mm)
    170
  • Color
    Others
  • Product Model
    Others
  • Major Diameter Depth (mm)
    415
  • Internal capacity
    1 pc

Product Description

Lightweight and very easy to carry. Sturdy, excellent in durability, and hygienic.
[Features]
· A high-compression foam polypropylene hot/cool box.
· It is hygienic as it can be washed in a dishwasher.
· Made of high-compression foamed polypropylene, it is lightweight yet sturdy, and less prone to chipping and breakage.
· The mass of the foam absorbs external shock and immediately returns to its original shape.
· It complies with Gastronorm standards. It can be efficiently stored and transported using hotel pans.
· Made by Barth Co. of Germany.
· Material / High-compression foamed polypropylene
· Foamed polypropylene is a recyclable and environmentally friendly material.
· It boasts excellent durability compared with Styrofoam.
· Heat-resistant temperature: -30°C to 90°C
· Lid with high sealability
· Space for easy removal
· With handle for easy carrying

Specifications of TF70280

  • Major Diameter Frontage (mm)
    615
  • Major Diameter Height (mm)
    170
  • Color
    Others
  • Product Model
    Others
  • Major Diameter Depth (mm)
    415
  • Internal capacity
    1 pc
Part Number
TF70280
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal capacity

₹ 14,936.00

1 Piece(s) 20 Day(s) or more 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1