(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JDA Keyless Drill Chuck

JDA Keyless Drill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Impact drill compatible
[Features]
· Impact drill compatible keyless type.

JDA-170 Outline Drawing

JDA-175 Outline Drawing

JDA-200 Outline Drawing
Part Number
JDA-175
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,618.74

1 Piece(s) 14 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Tool Type drill Overall length(mm) 109 Chuck allowable range(mm) 1.5 to 13
Shank Hexagonal shaft (6.35 mm) JAN code 4992456310702 Weight(g) 250
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language