(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MDP-93, Tool Belt (Wide, 3 Steps)

MDP-93, Tool Belt (Wide, 3 Steps)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • The product image is MDP-93ARL.

Specifications of MDP-93ARL

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    250
  • Thickness(mm)
    170
  • JAN code
    4992456217032
  • Weight(g)
    420
Part Number
MDP-93ARL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,709.00

2 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    250
  • Thickness(mm)
    170
  • JAN code
    4992456217032
  • Weight(g)
    420

Product Description

Made of a durable and friction-resistant tarpaulin material.
[Features]
·Made of tarpaulin material that is tough, abrasion resistant and durable
· Tarpaulin: A material that sandwiches "polyester fiber woven fabric" with "synthetic resin film."This material is also used as protective sheets on construction sites, temporary tents, truck soft tops, curtains, etc. It is a durable material that is less likely to get dirty than ordinary cloth
·Belt loop: polypropylene tape with resin-processed hard finish

Specifications of MDP-93ARL

  • Product Type
    Bag
  • Product uses
    Tool bag
  • Color
    Red
  • Length(mm)
    200
  • Width(mm)
    250
  • Thickness(mm)
    170
  • JAN code
    4992456217032
  • Weight(g)
    420
Part Number
MDP-93ARL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,709.00

2 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications