(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MDP-85 Pliers Holder (2-Pocket Holder)

MDP-85 Pliers Holder (2-Pocket Holder)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The product image is MDP-85AB.

Specifications of MDP-85AR

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Red
  • Length(mm)
    211
  • Width(mm)
    75
  • JAN code
    4992456216240
  • Weight(g)
    75
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Part Number
MDP-85AR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,356.71

5 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Red
  • Length(mm)
    211
  • Width(mm)
    75
  • JAN code
    4992456216240
  • Weight(g)
    75
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin

Product Description

Uses tarpaulin fabric for durability and for abrasion resistance
[Features]
· Uses tarpaulin fabric for durability and for abrasion resistance.
· Tarpaulin: Refers to material sandwiching polyester-based fiber woven cloth between synthetic resin film. This material is also used as construction site curing sheets, provisional tents, truck soft tops, curtains, etc. It resists soiling compared to normal cloth, and is a sturdy material.
· Belt loop: polypropylene tape finished with hardened resin

Specifications of MDP-85AR

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Red
  • Length(mm)
    211
  • Width(mm)
    75
  • JAN code
    4992456216240
  • Weight(g)
    75
  • Material
    Base: 1,680-denier polyester oxford cloth (back surface: polyurethane coating), Main body part: tarpaulin
Part Number
MDP-85AR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,356.71

5 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon