(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MDP-300ABK Hammer Holder

MDP-300ABK Hammer Holder

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MDP-300ABK

  • Product Type
    Bag
  • Product uses
    Tool holder
  • JAN code
    4992456216929
  • Material
    Fabric: tarpaulin fabric
Part Number
MDP-300ABK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 964.00

5 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • JAN code
    4992456216929
  • Material
    Fabric: tarpaulin fabric

Product Description

[Features]
This hammer holder has a resin plate inside so that it is smooth to put in and take out a hammer.

Specifications of MDP-300ABK

  • Product Type
    Bag
  • Product uses
    Tool holder
  • JAN code
    4992456216929
  • Material
    Fabric: tarpaulin fabric
Part Number
MDP-300ABK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 964.00

5 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications