MSB Step Drill (2-Flute Stepped Drill)

MSB Step Drill (2-Flute Stepped Drill)

Complete freedom for everything from small to large diameters
[Features]
· Straight shank
· Spiral specification
· No pilot hole required. Allows existing holes to be expanded with ease.
· The use of a spiral blade makes hole drilling work even smoother
· Uses a proprietary spiral groove angle to ensure speedy engagement with the work material.
· A structure that minimized hole burrs.
· Uses cobalt type high speed steel, allowing use with stainless steel materials.
· Can be used simultaneously for hole drilling, deburring and chamfering of plastic, wooden boards and metal.
· Clean hole drilling work can be accomplished easily with an electric drill, drill press, etc.
· Various types of hole drilling can be done including the round surface of pipes, making square holes round, machining of long oval holes, wide objects, etc.
[Applications]
· Ferrous metal, non-ferrous metal, plastic, wood, stainless steel

(i)Caution

  • When drilling holes in stainless steel, the workpiece must have a thickness of no more than 1.2 mm, cutting paste applied, and a rotation speed 1/2 that you would use for iron.

Part Number

Configured Part Number is shown.

MSB-35

Part Number
MSB-35
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MSB-35 in the MSB Step Drill (2-Flute Stepped Drill) series.

Additional Products in this Category

Tech Support