(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SDSET Straight Drill Set

SDSET Straight Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,059₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A selection of frequently used sizes
[Features]
· Sizes are easy to pick out and can be stowed away neatly.
· For general steel

Part Number
SDSET-13
SDSET-19
SDSET-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Set contents

₹ 6,059.29

1 Piece(s) 14 Day(s) or more 4992456316001Straight drill 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5 mm

₹ 13,757.32

1 Piece(s) 13 Day(s) or more 4992456316018Straight drill 1.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0 mm

₹ 27,139.21

1 Piece(s) 13 Day(s) or more 4992456316025Straight drill 1.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0 mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Set contents

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Shank Type straight shank
X
whatsapp-qr whatsapp-icon
Close

Comparison list