(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flathead Non-Through-Type Insulated Screwdriver

Flathead Non-Through-Type Insulated Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of MDEZA-4

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    100
  • Tip size / flathead (-) blade thickness(mm)
    0.8
Part Number
MDEZA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,212.56

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· The product is compliant with EN 60900 (European Union Standards). Can be used with voltages up to 1,000 V AC and 1,500 V DC.

Specifications of MDEZA-4

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    100
  • Tip size / flathead (-) blade thickness(mm)
    0.8
Part Number
MDEZA-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,212.56

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Handling insulated tools
Warning
  • Before using this product, thoroughly familiarize yourself with the manufacturer's product instruction manual and operating instructions.
  • High-voltage work may require certain accreditation stipulated under related laws and regulations. Have the work performed by an operator who is qualified to meet these work conditions.
  • Before use, make sure that the power at the place where the work takes place is 1,000 V AC or 1,500 V DC or less.
  • If the areas of the product colored red show signs of wear and the areas colored yellow are exposed, immediately discontinue use.
  • Do not use with any tools other than KTC insulated tools.
  • When using this product, it is recommended to wear protective gear (insulated gloves, insulated shoes, etc.) that have passed certification for this type of equipment.

*All insulation tools are exempt from repair.
X
whatsapp-qr whatsapp-icon
Close

Comparison list