(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable wrench 300 mm

Adjustable wrench 300 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 2,403.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
WMA-150
WMA-200
WMA-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)

₹ 2,403.98

1 Piece(s) 10 Day(s) or more 24

₹ 2,784.38

1 Piece(s) 5 Day(s) or more 30

₹ 3,841.80

1 Piece(s) 5 Day(s) or more 36
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)

Product Description

[Features]
· Features an increased nominal opening size compared to general monkey wrenches.
· The grip is shaped with increased thickness in the direction that force is applied to reduce strain on the user's hands.
· The pared-down spear-shaped head has a scale for easy size matching
· Has been made dramatically lighter for easier operation and portability.
· 🔰

Part Number
WMA-150
WMA-200
WMA-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)

₹ 2,403.98

1 Piece(s) 10 Day(s) or more 24

₹ 2,784.38

1 Piece(s) 5 Day(s) or more 30

₹ 3,841.80

1 Piece(s) 5 Day(s) or more 36
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Opening
(mm)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list