(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nepros 9.5sq. Compact Flex Ratchet Handle

Nepros 9.5sq. Compact Flex Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of NBRC390F

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    150
Part Number
NBRC390F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,145.82

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    150

Product Description

● A compact-type ratchet handle that incorporates a 9.5‑sq. drive into the main body of a 6.3‑sq. ratchet handle.
● A ratchet handle with an oval-type head featuring a 90-tooth gear—one of the world's most precise—and a 4° stroke of movement. Useful for working in tight spaces.
● Provides smooth movement while being the same size and strength as conventional handles.
● Offers the ease-of-use that is the hallmark of Nepros and is created with a focus on the lightness of the idling torque and its sound.
● Features a union mechanism for stopping the socket accidentally falling out of the ratchet unless the push button is pressed.
● The push button is an easy-to-push convex shape.
● The lever has a 3-dimensional shape that fits your fingers nicely, improving operability.
● A ratchet handle repair kit and a ratchet handle repair kit with T-shaped Torx L handle are offered as service parts.

Specifications of NBRC390F

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    150
Part Number
NBRC390F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,145.82

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon