(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nepros 6.3sq. Flex Ratchet Handle

Nepros 6.3sq. Flex Ratchet Handle

You can add up to 6 items to the comparison list.

Details

Specifications of NBR290F

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.3
  • Total Length (L Dimension)(mm)
    150

Loading...

Part Number
NBR290F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,369.75

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

● A ratchet handle with an oval-type head featuring a 90-tooth gear—one of the world's most precise—and a 4° stroke of movement. Useful for working in tight spaces.
● Provides smooth movement while being the same size and strength as conventional handles.
● Offers the ease-of-use that is the hallmark of Nepros and is created with a focus on the lightness of the idling torque and its sound.
● Features a union mechanism for stopping the socket accidentally falling out of the ratchet unless the push button is pressed.
● A ratchet handle head repair kit and a ratchet handle head repair kit with T-type Torx L handle are offered as service parts.

Specifications of NBR290F

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.3
  • Total Length (L Dimension)(mm)
    150

Loading...

Part Number
NBR290F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,369.75

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list