Loading...

ATG Reinforced Grip Precision Gloves MaxiFlexEndurance 34-844

Brand :
MIDORI ANZEN

Caution

  • The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.

Product Description

[Features]
· Work gloves with ATG nitrile coating compatible with all circumstances.
· MaxiFlex Endurance adds large anti-slip dots to the palm. Provides a cushioning function while strengthening grip. Supports repetitive work or the handling of heavy objects.
· AIRtech: AIRtech provides "360° all-directional breathability," lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 4131
· Coating: palm side (non-slip dots)
[Applications]
· For precision work in dry environments. (Assembly work, maintenance, etc.)
[Materials]
· Gloves: nylon, polyurethane, other; Non-slip grip: nitrile rubber