Loading...

ATG Breathable Precision Work Gloves MaxiFlexUltimate 34-874FY

Brand :
MIDORI ANZEN

Caution

  • The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.

Product Description

[Features]
· Work gloves with ATG nitrile coating compatible with all circumstances.
· MaxiFlex Ultimate was designed and developed in the pursuit of breathability. They have established their position as gloves for precision work in dry environments that have both excellent comfort and durability.
· AIRtech: AIRtech provides "360° all-directional breathability," lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 4131
[Applications]
· For precision work in a dry environment (Example: assembly of small parts, finishing work, maintenance, etc.)
[Materials]
· Gloves: nylon, polyurethane, other; Non-slip grip: nitrile rubber

ATG Breathable Precision Work Gloves MaxiFlexUltimate 34-874FY | MIDORI ANZEN | MISUMI India