Loading...

ATG Cut-Resistant Reinforced Grip Gloves MaxiCutUltraDT 44-3445

Brand :
MIDORI ANZEN

Caution

  • The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.

Product Description

[Features]
· MaxiFlex Cut are the only gloves in the MaxiFlex series incorporating cut-resistant technology.
· MaxiCutUltraDT is MaxiCut Ultra with the addition of large non-slip dots on the palm.
· Provides a cushioning function while strengthening grip.
· Supports repetitive work or the handling of heavy objects.
[Applications]
· For precision work in dry environments with a high danger of cut-wound accidents.
[Materials]
· Gloves: nylon, polyethylene fiber, glass fiber, other; non-slip grip: nitrile rubber

ATG Cut-Resistant Reinforced Grip Gloves MaxiCutUltraDT 44-3445 | MIDORI ANZEN | MISUMI India