Loading...

ATG, Cut Resistant Work Gloves, MaxiCut Ultra, 44-3755

Brand :
MIDORI ANZEN

Caution

  • The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.

Product Description

[Features]
·MaxiCut Ultra introduces CUTtech. Gloves for dry environment that have cut resistance of EN388 Cut Level 5, as well as comfort, flexibility and workability
·The area between the thumb and forefinger has been reinforced with nitrile. Improved durability
·ATG nitrile coated work gloves for all occasions
·Excellent durability due to Duratec: Cleared 8,000 friction resistance tests
·Airtech achieves breathability around the whole for 360 degrees
·Holding power by micro cup finish and grip with high workability
·Molding with excellent fit and texture reduces fatigue and enhances workability
·Standard: EN388:4542
· Coating: 3 quarters
[Applications]
·For precision work with a high risk of cut accidents in a dry environment
[Materials]
·Glove main body: nylon, polyethylene fiber, glass fiber, etc., 15-gauge seamless weaving
Anti-slip property: nitrile rubber

ATG, Cut Resistant Work Gloves, MaxiCut Ultra, 44-3755 | MIDORI ANZEN | MISUMI India