ATG Cut-Resistant Work Gloves MaxiCut Ultra 44-3745FY

Caution
- The EN388 cut level is based on measurement data and is not a guaranteed value. Cut-resistant gloves are not gloves that cannot be cut, but are gloves that are are made of a material that is difficult to cut. The conditions vary with handled products. Do not use gloves when there is a danger of hands being caught in rotating devices.
Product Description
[Features]
· MaxiFlex Cut are the only gloves in the MaxiFlex series incorporating cut-resistant technology.
· Gloves for use in a dry environment that have EN388 cut level 5 cut resistance combined with comfort, flexibility and usability.
· The area between the thumb and forefinger has been reinforced with nitrile. Durability has been improved.
· Work gloves with ATG nitrile coating suitable for all circumstances.
· AIRtech: AIRtech provides "360° all-directional breathability", lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 4542
[Applications]
· For precision work in a dry environment with a high danger of cut-wound accidents.
[Materials]
· Gloves: nylon, polyethylene fiber, glass fiber, other; non-slip grip: nitrile rubber