(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
4043502310 |
4043502320 |
4043502340 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Color | |
---|---|---|---|---|---|---|---|
₹ 1,308.95 |
1 Piece(s) | 6 Day(s) or more | S | Green/black, wrist color: red | 1 pair | ||
₹ 1,308.95 |
1 Piece(s) | 6 Day(s) or more | M | Green/black, wrist color: orange | 1 pair | ||
₹ 1,527.00 |
3 Piece(s) | 9 Day(s) or more | XL | Green/black, wrist color: yellow | 1 pair |
Part Number |
---|
[Features]
· MaxiFlex Cut are the only gloves in the MaxiFlex series incorporating cut-resistant technology.
· They have EN388 cut level 3 cut resistance.
· The area between the thumb and forefinger has been reinforced with nitrile. Durability has been improved.
· Work gloves with ATG nitrile coating suitable for all circumstances.
· AIRtech: AIRtech provides "360° all-directional breathability", lowering the temperature inside the gloves and raising the safety and productivity by maintaining a comfortable temperature.
· Standard: EN388: 4331
· Coating: 3/4 (non-slip dots)
[Applications]
· For precision work in a dry environment with a high danger of cut-wound accidents.
[Materials]
· Gloves: nylon, polyethylene fiber, glass fiber, other; non-slip grip: nitrile rubber
Part Number |
---|
4043502310 |
4043502320 |
4043502340 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Color | |
---|---|---|---|---|---|---|---|
₹ 1,308.95 |
1 Piece(s) | 6 Day(s) or more | S | Green/black, wrist color: red | 1 pair | ||
₹ 1,308.95 |
1 Piece(s) | 6 Day(s) or more | M | Green/black, wrist color: orange | 1 pair | ||
₹ 1,527.00 |
3 Piece(s) | 9 Day(s) or more | XL | Green/black, wrist color: yellow | 1 pair |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy