Loading...

VISION VERDE Single Lens Type For Helmets VG-501F SPG

Brand :
MIDORI ANZEN

Caution

  • Helmet is sold separately.

Product Description

[Features]
· Excellent durability. Ideal for those who are troubled by bands stretching out quickly.
· Uses large type helmet mounting clips and can be equipped to nearly all Midori Anzen helmets.

· Hydrophilic coating film prevents fogging of the lenses. These lenses have a harder surface than those with conventional anti-fog treatments and are scratch-resistant.
· Replaceable lens.
· Replaceable band.
· Can be used with a mask.
· Can be used with glasses.
· UV cut.
· ANSI standard compliance: Compliant with Z87.1 standard.
· JIS standard compliance: Compliant with JIS T8147 standard.

VISION VERDE Single Lens Type For Helmets VG-501F SPG | MIDORI ANZEN | MISUMI India