(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Perform a wide variety of general sheet metal work.
・Efficient: Achieving efficient sheet metal work with one tool.
・Wide range of applications: Quickly responds to various types of chisel work by simply replacing the tip tool.
Product Type | Pistol Type | Number of Blows(min-1) | 2600 | Air Consumption(m3/min) | 0.3 |
---|---|---|---|---|---|
Detailed type | Pistol type | Operating pressure(MPa) | 0.6 | Air consumption(m3/min) | 0.3 |
No Load Stroke(min⁻¹) | 2600 | Overall length(mm) | 185 | Grip part length(mm) | 160 |
JAN code | 4992338001032 | Main body mass(g) | 1,700 | Standard accessories | Flat chisel 1002 × 1 pc., moil point chisel 1024 × 1 pc., air hose assembly (with Cupla 30PH) × 1 pc., Cupla 200-30SH × 1 pc. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy