Waste Item Cutting Saw

Waste Item Cutting Saw

Click this image to zoom it.

Move the mouse over the image to zoom

A saw that can cut bulky waste and unneeded items around the house.
[Features]
· 3 types of blades can be used to suit the materials.
· It can cut iron, stainless steel, aluminum, wood bamboo, plastic, rubber, etc.
· The blade is easy to mount and remove.
· 3 type of blades such as 28‑teeth thread saw blade fine, 16-teeth thread saw blade coarse, and bimetal blade are developed.
[Applications]
· Optimal for cutting waste items such as clothes-drying bars, strollers, computer casing, fishing poles, PVC pipe, etc.

Part Number

Configured Part Number is shown.

SHCS-3

Part Number
SHCS-3
Part NumberVolume DiscountDays to ShipSpecifications
8 Day(s) or more Bimetal blade 24-teeth: For cutting light metals, iron, stainless steel, plastic, Thread saw blade coarse 16-teeth: For cutting wood, veneer and rubber, Thread saw blade fine 28-teeth: For cutting plywood, PVC, plastic and bamboo

Loading...

  1. 1

Basic Information

Material Handle: Nylon/ABS resin Product Width(mm) 202 Product Height(mm) 300
Product Depth(mm) 23 Package weight(g) 265 JAN Code 4977292109109

Please check the type/dimensions/specifications of the part SHCS-3 in the Waste Item Cutting Saw series.

Additional Products in this Category

Tech Support