Replacement Blade Type Saw 240 Replacement Blade

Replacement Blade Type Saw 240 Replacement Blade

Click this image to zoom it.

Move the mouse over the image to zoom

The shock hardened replacement blade type saw maintains sharpness for a long time.
[Features]
· Excellent durability.
· The sharpness of the blade is long-lasting.
· This is a common replacement blade, and can also be used for a rotating detachable saw (0.6 mm thick).
[Applications]
· Optimal when performing cutting work such as with bamboo, general woodwork, laminated wood and veneer.
· Can be used for replacement when the blade on the blade replacement type saw can no longer be used.

(i)Caution

  • Please secure sufficient work space and confirm safety of surroundings. When replacing the blade, wear protective gloves, etc., and be careful while performing the work.

Part Number

Configured Part Number is shown.

EBSB-240GB

Part Number
EBSB-240GB
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Specifications Replaceable Blade Type Blade Length(mm) 240 Blade Thickness(mm) 0.6
Compatible Models EB-SK11 replacement blade type saw (for 240 bamboo trimming, 260 pistol grip type, 260 Motofujimaki, 350 long), EB-SK11 replacement blade type saw (for 250 PVC pipe, 270 centering, 240 pruning), E-Value Red Saw Series Product Width(mm) 55 Product Height(mm) 340
Product Depth(mm) 2 Package weight(g) 60 JAN Code 4977292108379

Please check the type/dimensions/specifications of the part EBSB-240GB in the Replacement Blade Type Saw 240 Replacement Blade series.

Additional Products in this Category

Tech Support