• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Replacement Blade Type Saw 240 For Bamboo Trimming

Replacement Blade Type Saw 240 For Bamboo Trimming

Click this image to zoom it.

Move the mouse over the image to zoom

This saw has a shock hardened blade that maintains sharpness for a long time.
[Features]
· The grip is an elastomer resin pistol grip that prevents slippage.
· Highly durable and can maintain long lasting sharpness.
· This is a common replacement blade. A rotating detachable replacement blade (0.6 mm thick) can also be used.
· The product size is Width 75 × Height 390 × Depth 20 mm, Weight 180 g when packaged.
[Applications]
· Optimal for cutting work such as with bamboo, general woodwork, laminated wood and veneer.

(i)Caution

  • Please secure sufficient work space and confirm safety of surroundings. When replacing the blade, wear protective gloves, etc., and be careful while performing the work.

Part Number

Configured Part Number is shown.

EBS-240GB

Part Number
EBS-240GB
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Specifications Replaceable Blade Type Blade Length(mm) 240 Blade Thickness(mm) 0.6
Compatible Blade Replacement EB-SK11 replacement blade type saw replacement blade (for 240 bamboo trimming, 260/350 long), EB-SK11 replacement blade type saw replacement blade (for 250 PVC pipe, 270 centering, 240 pruning) Material Grip: Elastomer Resin Product Width(mm) 75
Product Height(mm) 465 Product Depth(mm) 20 Package weight(g) 180
JAN Code 4977292108324

Please check the type/dimensions/specifications of the part EBS-240GB in the Replacement Blade Type Saw 240 For Bamboo Trimming series.

Additional Products in this Category

Tech Support