Replacement Blade Type Saw With Scabbard 360 For Woodland

Replacement Blade Type Saw With Scabbard 360 For Woodland

Click this image to zoom it.

Move the mouse over the image to zoom

The entire saw is quenched for excellent durability.
[Features]
· It has a scabbard, so it's safe and convenient to carry and stow.
· The saw blade surface has been processed with non-electric nickel plating so that it will not rust or stain easily.
· The shock hardened blade maintains sharpness for a long time.
· The elastomer resin grip is slip resistant.
· It has special irregular pitch rotation dressing for a smooth cut.
[Applications]
· Can be used when pruning branches or thinning or cutting down trees, etc.

(i)Caution

  • Please follow the instructions for correct usage displayed on the package.

Part Number

Configured Part Number is shown.

SSY-360SB

Part Number
SSY-360SB
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Specifications Replaceable Blade Type Blade Length(mm) 360 Blade Thickness(mm) 0.9
Material Blade: SK-5, Grip: ABS/Elastomer, Scabbard: Wood Product Width(mm) 120 Product Height(mm) 557
Product Depth(mm) 30 Package weight(g) 336 JAN Code 4977292109062
Tooth flare(mm) 1.3 to 1.4 Optimal cutting reference Diameter of approximately 18 cm

Please check the type/dimensions/specifications of the part SSY-360SB in the Replacement Blade Type Saw With Scabbard 360 For Woodland series.

Additional Products in this Category

Tech Support