Loading...

2-Way Carbon Scraper 20 mm / 40 mm / 65 mm / 90 mm / Skiving 40 mm

Brand :
SK 11

Caution

    Product Description

    A plastic scraper ideal for removing stuck-on dirt.
    [Features]
    · Contains carbon, so it is stronger and lasts longer than conventional plastic spatulas.
    · Ideal for removing dirt from surfaces you do not want to scratch.
    [Applications]
    · Removing grime from flooring, marble floors, stone, metal, walls, etc.
    · [Applications]· Use in places where a metal scraper might cause damage.