(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrician's Bucket With Hook SD-27HO

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Synthetic fibers; keep away from fire, chemicals, etc. Items with pointed tips and sharp-edge tools may damage the bag so ensure that they have a cover. Stored weight must not exceed 10 kg.

Specifications of SD-27HO

  • Size(mm)
    Diameter 270 × Height 270
  • JAN Code
    4977292143592
  • Product Width(mm)
    270
  • Product Height(mm)
    270
  • Product Depth(mm)
    60
  • Mass(g)
    560
  • Specifications
    With hook
  • Material (Body)
    Polyester
  • Shape
    Round type
Part Number
SD-27HO
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,148.73

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size(mm)
    Diameter 270 × Height 270
  • JAN Code
    4977292143592
  • Product Width(mm)
    270
  • Product Height(mm)
    270
  • Product Depth(mm)
    60
  • Mass(g)
    560
  • Specifications
    With hook
  • Material (Body)
    Polyester
  • Shape
    Round type

Product Description

Professional specification, high-grade type tool bag.
[Features]
· Can be folded compact when not in use.
· High-quality polyester material for excellent durability.
· With handy hook.
[Applications]
· For storing and carrying tools, instruments and materials, etc.

Specifications of SD-27HO

  • Size(mm)
    Diameter 270 × Height 270
  • JAN Code
    4977292143592
  • Product Width(mm)
    270
  • Product Height(mm)
    270
  • Product Depth(mm)
    60
  • Mass(g)
    560
  • Specifications
    With hook
  • Material (Body)
    Polyester
  • Shape
    Round type
Part Number
SD-27HO
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,148.73

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon