(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tool Bag STB-300, STB-450

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Synthetic fibers; keep away from fire, chemicals, etc. When sharp items or cutting tools are put in the bag as they are they can damage the bag. Cover tool edges before storing. Stored weight must not exceed 10 kg.

Specifications of STB-450

  • Size(mm)
    (Width) approx. 450 × (Depth) approx. 220 × (Height) approx. 240
  • JAN Code
    4977292164306
  • Product Width(mm)
    48
  • Product Height(mm)
    28
  • Product Depth(mm)
    7
  • Mass(g)
    814
  • Specifications
    With D-rings (a shoulder strap sold separately can be attached)
  • Material (Body)
    Polyester
  • Pockets
    Outside: 4
  • Holder
    Inside: 6
Part Number
STB-450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,910.40

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size(mm)
    (Width) approx. 450 × (Depth) approx. 220 × (Height) approx. 240
  • JAN Code
    4977292164306
  • Product Width(mm)
    48
  • Product Height(mm)
    28
  • Product Depth(mm)
    7
  • Mass(g)
    814
  • Specifications
    With D-rings (a shoulder strap sold separately can be attached)
  • Material (Body)
    Polyester
  • Pockets
    Outside: 4
  • Holder
    Inside: 6

Product Description

Multi-use type tool bag with wide opening.
[Features]
· Opening features a zipper offering peace of mind when carrying the bag.
· 4 pockets on the outside are handy for sorting and storing.
· With cushioning on the bottom and sides to absorb impact.
· Opening opens 180° allowing items to be put in and taken out smoothly.
[Applications]
· For storing and carrying tools, instruments and materials, etc.

Specifications of STB-450

  • Size(mm)
    (Width) approx. 450 × (Depth) approx. 220 × (Height) approx. 240
  • JAN Code
    4977292164306
  • Product Width(mm)
    48
  • Product Height(mm)
    28
  • Product Depth(mm)
    7
  • Mass(g)
    814
  • Specifications
    With D-rings (a shoulder strap sold separately can be attached)
  • Material (Body)
    Polyester
  • Pockets
    Outside: 4
  • Holder
    Inside: 6
Part Number
STB-450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,910.40

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1