(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caulking Pad Set SKCS-6

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Only use for intended applications. After use, remove dirt and wipe completely with a cloth, etc. Check that the pad is suitable for the joint width before use.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SKCS-6

  • Product Type
    Other
  • JAN Code
    4977292167314
  • Specifications
    Comes with a convenient, portable case
  • Package width(mm)
    160
  • Package height(mm)
    240
  • Package depth(mm)
    15
  • Package weight(g)
    134
Part Number
SKCS-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,782.12

2 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4977292167314
  • Specifications
    Comes with a convenient, portable case
  • Package width(mm)
    160
  • Package height(mm)
    240
  • Package depth(mm)
    15
  • Package weight(g)
    134

Product Description

A set of 4 pads that can be used for 18 types of caulking levelling work in a variety of shapes.
[Features]
· Can be used for flat surface and corner finishing, and for caulking agent finishing work in various gaps and openings.
· Comes with a convenient, portable case handy for carrying around.
[Applications]
· Can be used for caulking agent finishing work.
· Ideal for flat surface and corner finishing, and for caulking agent finishing work in various gaps and openings.

Specifications of SKCS-6

  • Product Type
    Other
  • JAN Code
    4977292167314
  • Specifications
    Comes with a convenient, portable case
  • Package width(mm)
    160
  • Package height(mm)
    240
  • Package depth(mm)
    15
  • Package weight(g)
    134
Part Number
SKCS-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,782.12

2 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list