(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caulking Nozzle, 3 Pcs. SKCS-3【3 Pieces Per Package】

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Only use for intended applications. Check that the nozzle is suitable for the joint width before use.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SKCS-3

  • Product Type
    Other
  • JAN Code
    4977292167284
  • Set contents
    Set of 3 types
  • Package width(mm)
    175
  • Package height(mm)
    270
  • Package depth(mm)
    40
  • Package weight(g)
    150
Part Number
SKCS-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,349.01

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4977292167284
  • Set contents
    Set of 3 types
  • Package width(mm)
    175
  • Package height(mm)
    270
  • Package depth(mm)
    40
  • Package weight(g)
    150

Product Description

Dedicated nozzle for caulk guns that allows caulking filling and finishing work to be carried out at the same time.
[Features]
· Attach nozzle to tip of caulking agent to use.
· Compatible with a wide range thanks to 3 different joint widths.
· The nozzle can even be used alone as a finishing spatula.
· Caulking agent can be removed once it is dry.
[Applications]
· Ideal for caulking agent filling and finishing work.

Specifications of SKCS-3

  • Product Type
    Other
  • JAN Code
    4977292167284
  • Set contents
    Set of 3 types
  • Package width(mm)
    175
  • Package height(mm)
    270
  • Package depth(mm)
    40
  • Package weight(g)
    150
Part Number
SKCS-3
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,349.01

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list