- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of HN-50
-
- Product Category
- Nutter
-
- Compatible Rivet Size
- M4 × P0.7・M5 × P0.8・M6 × P1.0
-
- Material 1
- Main body: Die-cast aluminum, handle: Chrome molybdenum steel
-
- Product Width(mm)
- 140
-
- Product Height(mm)
- 33
-
- Product Depth(mm)
- 335
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,782.67
|
1 Piece(s)
|
|
7 Day(s) or more
|
Basic Specifications
-
- Product Category
- Nutter
-
- Compatible Rivet Size
- M4 × P0.7・M5 × P0.8・M6 × P1.0
-
- Material 1
- Main body: Die-cast aluminum, handle: Chrome molybdenum steel
-
- Product Width(mm)
- 140
-
- Product Height(mm)
- 33
-
- Product Depth(mm)
- 335
Product Description
You can easily and beautifully fix the nut.
[Features]
・ You can make nut holes in a thin plate that does not cut screws
・ M4, M5, M6 nuts can be installed by replacing the mandrel
・ The rotating mandrel does not come into contact with the nosepiece, handle, etc., due to the adoption of a float type mandrel
・ Ideal for installing nuts on frames, gates, fences, window grids, cars, office equipment, etc.
[Application]
・ Create nut holes (screw holes) in thin plates, etc.
Specifications of HN-50
-
- Product Category
- Nutter
-
- Compatible Rivet Size
- M4 × P0.7・M5 × P0.8・M6 × P1.0
-
- Material 1
- Main body: Die-cast aluminum, handle: Chrome molybdenum steel
-
- Product Width(mm)
- 140
-
- Product Height(mm)
- 33
-
- Product Depth(mm)
- 335
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,782.67
|
1 Piece(s)
|
|
7 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy