(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metalwork Plate(With Non-Slip Sheet)

Metalwork Plate(With Non-Slip Sheet)

You can add up to 6 items to the comparison list.

Specifications of 4977292200202

  • Product Type
    Other
  • JAN Code
    4977292200202
  • Specifications
    With Non-Slip Sheet
  • Material
    Carbon steel S50C
  • Package width(mm)
    75
  • Package height(mm)
    140
  • Package depth(mm)
    15
  • Package weight(g)
    740

Loading...

Part Number
4977292200202
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,430.46

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Ideal for detailed work on a desk.
[Features]
・The compact anvil makes it convenient for detailed work on a desk.
[Applications]
・Metalwork such as hammering and bending metals.

Specifications of 4977292200202

  • Product Type
    Other
  • JAN Code
    4977292200202
  • Specifications
    With Non-Slip Sheet
  • Material
    Carbon steel S50C
  • Package width(mm)
    75
  • Package height(mm)
    140
  • Package depth(mm)
    15
  • Package weight(g)
    740

Loading...

Part Number
4977292200202
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,430.46

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list