(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antenna Type Magnet Bar

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Because the magnet can be extremely dangerous around medical devices, use sufficient caution in areas where individuals with pacemakers, etc., may be present. Keep away from magnetic cards, precision instruments, watches, directional compasses, etc., that are adversely affected by magnetic force. The pull force varies greatly depending on the condition of the target object. Please do not use for anything other than the intended purpose and applications.

Specifications of SMB-7N

  • Type
    Magnetic Tool
  • Overall Length(mm)
    165~840
  • Maximum Magnetic Attraction(g)
    1500
  • Product Width(mm)
    72
  • Product Height(mm)
    220
  • Product Depth(mm)
    20
  • Product Weight(g)
    87
  • Extendable size
    16.5 to 84 cm
  • JAN Code
    4977292207737
Part Number
SMB-7N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,048.21

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Type
    Magnetic Tool
  • Overall Length(mm)
    165~840
  • Maximum Magnetic Attraction(g)
    1500
  • Product Width(mm)
    72
  • Product Height(mm)
    220
  • Product Depth(mm)
    20
  • Product Weight(g)
    87
  • Extendable size
    16.5 to 84 cm
  • JAN Code
    4977292207737

Product Description

Allows to easily catch even in places that are out of reach.
[Features]
・The magnet cap blocks the magnetism on the side and prevents it from sticking to the surrounding metal when inserting.
・Seven steps of expansion and contraction, from 16.5 cm to 84 cm.
・Comes with a clip that is convenient for carrying.
[Applications]
・Picking up screws and tools in hard-to-reach places.

Specifications of SMB-7N

  • Type
    Magnetic Tool
  • Overall Length(mm)
    165~840
  • Maximum Magnetic Attraction(g)
    1500
  • Product Width(mm)
    72
  • Product Height(mm)
    220
  • Product Depth(mm)
    20
  • Product Weight(g)
    87
  • Extendable size
    16.5 to 84 cm
  • JAN Code
    4977292207737
Part Number
SMB-7N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,048.21

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon