Socket Wrench Set, TS-2352M

Brand :
SK 11
Caution
- Use the one that matches the size of bolts, nuts and screws. Please do not use with power tools such as impact wrenches. Be sure to fully insert the socket into the bolt and nut so that it does not hang diagonally or shallowly. Insert the square drive all the way to the end. Please do not add a pipe to the handle or hit it with a hammer, etc.
Product Description
A full-scale socket wrench set with handles with 6.3 mm and 9.5 mm square sockets, and 52 pieces of sockets.
[Features]
・ The sockets are color-coded by the square socket, making it easy to identify the square socket
・ The ratchet handle uses 72-gear teeth, which enables fine movements and excellent work in narrow spaces
・ The socket has a surface contact design, which prevents stress concentration and prevents damage to the corners of bolts and nuts, enabling reliable work
・ A wide range of sizes are available, including hex bit sockets for hex socket head bolts and hexalobular bit sockets for T-type Torx screws
[Application]
・ Tightening and loosening various bolts, nuts and screws