(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Diamond Sharpening Stone (With Non-Slip Mat)

Double-Sided Diamond Sharpening Stone (With Non-Slip Mat)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,820₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Do not use with oil as this might cause clogging. When clogged, use a brush and clean using a detergent, etc. After washing, wipe away any moisture and ensure it is thoroughly dry before storing away. Do not subject to shock or impact as doing so may cause damage. The surface may become discolored and turn brown. This is simply rust from the iron content of the polished blade and will not affect use.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A double-sided diamond sharpening-stone type file. Can be used to sharpen hard blades such as ceramic blades and ultra-hard metals.
[Features]
· Can be used to sharpen ceramic kitchen knives that were formerly impossible to sharpen as well as ultra-hard metals and other types of hard metal.
· More resistant to abrasion than conventional grindstones so does not require correction of the grinding surface.
· A 2-function type with 2 faces that can be used for different types of application.
· Available in 2 types. A type with a rough sharpening surface (grit size: 150) and a medium finishing surface (grit size: 600) or a type with a rough sharpening surface (grit size: 400) and medium finishing surface (grit size: 1000).
· Includes a non-slip mat.
[Applications]
· Can be used for sharpening blades from household kitchen knives to cemented carbide types.
· Ideal for sharpening kitchen knives, drills, planers, etc.

Part Number
150600
4001000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)

₹ 2,828.91

1 Piece(s) 5 Day(s) or more 150 (rough sharpening surface) / 600 (medium finishing surface)49772921568689515250800

₹ 2,820.00

1 Piece(s) 5 Day(s) or more 1,000 (medium finishing surface) / 400 (rough sharpening surface)4977292156998998245780
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)

Loading...

  1. 1

Basic Information

Sharpening stone size 204 × 65 × 7 mm Specifications Includes a non-slip mat
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list