(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Diamond Sharpener #400/#1,000

Double-Sided Diamond Sharpener #400/#1,000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Apply water while sharpening. Only use for the applications for which it was specifically designed. After use, apply water and then use a brush or similar to remove any abrasive powder. Remove moisture completely and store in a dry place.

Product Description

A 2-function file with which both faces can be used.
[Features]
· A convenient double-sided type for use in different types of application. Can be used for a broad range of applications from rough grinding to finish sharpening.
· As it uses electrodeposited diamond, hard materials such as ceramic and ultra-hard metal can be easily sharpened.
· There is a stopper at the end of the handle that reduces the danger of the blade hitting your hand during sharpening.
[Applications]
· Can be used for sharpening blades as well as for grinding and sharpening metal, ceramic, glass, etc.

Part Number
4977292156950
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,843.36

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Particle Size(#) 400 (rough sharpening) / 1,000 (finish sharpening) JAN Code 4977292156950 Package width(mm) 60
Package height(mm) 271 Packaging depth(mm) 15 Package weight(g) 60
Material Base: iron, Surface: diamond powder Specifications Includes a non-slip mat

Please check the type/dimensions/specifications of the part 4977292156950 in the Double-Sided Diamond Sharpener #400/#1,000 series.

X
whatsapp-qr whatsapp-icon