(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Double-Sided Diamond Plate GOLD

Double-Sided Diamond Plate GOLD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292157049
  • 4977292157056
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,628₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Only use for the applications for which it was originally intended. Keep out of reach of children. Read the precautions thoroughly before use. Always test on an inconspicuous area before use.

Product Description

A file consisting of electrodeposited diamond finished with a titanium coating.
[Features]
· Keeps its sharpness and provides surprising polishing performance.
· Compact size that is easy to handle.
· Also compatible with hard materials such as ceramic, ultra-hard metals, quenched steel, glass and earthenware.
[Applications]
· Ideal for coarse polishing, sharpening cutting edges and repairing whetstone surfaces.
· Can be used for sharpening knives, polishing metal components, corrections, etc.

Part Number
4977292157049
4977292157056
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Quantity

₹ 1,627.71

1 Piece(s) 5 Day(s) or more 150 ~ 60049772921570491 pc.

₹ 1,627.71

1 Piece(s) 5 Day(s) or more 1,000 / 40049772921570561 pc.

Loading...

  1. 1

Basic Information

Size 25 × 100 × 5 mm Package width(mm) 70 Package height(mm) 140
Packaging depth(mm) 12 Package weight(g) 110 Material Electrodeposited diamond
Quantity 1 pc.